Catalog Number:
mcl-w-120-w-phc
Fail-Safe
  • Fits into standard junction box for easy installation
  • White, black and brushed nickel painted faceplates standard
  • Gasketing standard for wet location capability (MHN, MLN, MSN)
  • MCL 120V only
  • Universal voltage 120-277V (MHN, MLN, MSN)
  • MHN, MLN, MSN units shipped with four lenses for color choices
  • MHN, MLN, MSN units standard with clear, blue, red and amber lens
  • MHN, MLN, MSN lenses interchangeable in the field

Resources

Specifications

Product Description

Brand Name Fail-Safe
Family MCL, MSN, MHN, MLN Nightlights LED
Description Medical Chart Nightlight 120V, Photocell, Clear Acrylic Lens, White

Product Details

UPC 080083840892
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120V
Wattage Less than 5W
Product Weight 0.375
Case Quantity 6
Pallet Quantity 144
Country of Origin MX
ARRA Yes

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?