Fail-Safe

FUSL Sloped Sided Confinement

  • Sloped sides and ends for vandal resistance and aesthetic appeal
  • Minimal 3 1/2" depth for use in lower ceiling height applications
  • Superior gasketing system ensures no light spill at the ceiling plane
  • Mounting method allows the fixture to be tightened snug to the ceiling
  • Available T5, T8, and LED
  • 12" & 16" widths
  • 2' & 4' lengths
  • 12 gauge to 18 gauge steel and stainless steel
  • Glass and polycarbonate shielding, up to 3/4" thick

Want to purchase this product?

Need more information?