Fail-Safe

FMSC Clamshell Surface Confinement

  • Prismatic acrylic, polycarbonate or tempered glass on fixture side
  • Clear polycarbonate or clear tempered glass on environmental side
  • Stainless steel tamper-resistant Torx® screws with center pin reject
  • Die-formed 12-16 ga. CRS body with continuous welded and ground ends
  • Lens secured by vertically adjustable internal CRS hold-downs
  • Continuous, concealed piano hinge
  • One-piece, CRS door frame with die-formed edges
  • Standard Class P, CBM/ETL ballast
  • UL listed, CSA certified, standard wet label

Want to purchase this product?

Need more information?