Fail-Safe

FMS Surface Confinement

  • FMS is ideal for surface mount when a full-door frame is desired
  • Use the FMSC when a clamshell door is specified
  • Prismatic acrylic, polycarbonate or tempered glass
  • Die-formed steel body, continuous welded, powder coat painted white
  • Up to six T5 or T8 lamp cross-section in 2' wide unit
  • Stainless-steel brushed or painted finish optional
  • 12-gauge to 18-gauge steel housing, powder coat painted white
  • 16-gauge back pan for the FMSC
  • Wet location optional

Want to purchase this product?

Need more information?