Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

FMS Correctional, Surface

  • Surface-mount when a full door frame is desired
  • For use with FMSC when a clamshell door is specified
  • Die-formed 12- to 18-gauge continuous welded one-piece housing
  • Clear or prismatic acrylic, and polycarbonate or clear tempered glass lens
  • 3000K, 3500K, 4000K and 5000K CCT; 80 CRI minimum
  • Wet location optional
FMS Correctional, Surface

FMS Correctional, Surface

Overview

The Fail-Safe FMS combines maximum security construction features with energy saving technology. Utilizes a one-piece housing, security lensing and tamper resistant fasteners to maximize impact resistance and prevent contraband concealment and unauthorized fixture penetration. ETL listed for damp locations, wet location under covered ceiling optional.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?