Fail-Safe

FMC Full Door Corner Confinement

  • 8 " x 8" fixture for applications requiring a corner mount fixture
  • Full door standard, available in 12-gauge to 18-gauge
  • Irretrievable blade trap prevents contraband concealment
  • Continuous, concealed piano hinge
  • Acrylic, polycarbonate, and tempered glass shielding
  • Up to three T5 or T8 cross-section
  • Stainless-steel brushed or painted finish optional
  • Speaker housing compartment optional
  • Security push button switch optional

Want to purchase this product?

Need more information?