Fail-Safe

FMB & FMW Wall Confinement

  • Illuminates facility efficiently from the wall with up/down choices
  • Vary illumination up or down to perfectly illuminate the space
  • Up to two T5 or T8 up, two T5 or T8 down
  • Security push button switch optional
  • Speaker housing compartment optional
  • Back plate forms an irretrievable blade trap
  • Clamshell design with continuous concealed piano hinge
  • Stainless-steel brushed or painted finish optional
  • Duplex security receptacle optional

Want to purchase this product?

Need more information?