Fail-Safe

FCC Clamshell Corner Confinement

  • 8-1/2" x 8-1/2" fixture for applications requiring a corner mount
  • Clamshell door available 12-gauge to 18-gauge
  • Irretrievable blade trap prevents contraband concealment
  • Continuous, concealed piano hinge
  • Acrylic, polycarbonate and tempered glass shielding
  • Up to three T5 or T8 cross-section
  • Stainless-steel brushed or painted finish optional
  • Speaker housing compartment optional
  • Security push button switch optional

Want to purchase this product?

Need more information?