Fail-Safe

CRS Surface Cleanroom

  • Clean rooms, pharmaceutical manufacturing and food processing
  • IP65 rated
  • 20-gauge steel housing with tightly butted seam-welded sealed end caps
  • Two braided, stainless-steel cables on side of door provide hinging
  • Inset door, powder coat painted white. Several material choices
  • Standard white, silicone gasketing around perimeter of lens and door
  • Gasketed access plate allows connection of vapor-tight conduit fitting
  • T5, T8 and biaxial lamps
  • F209E Class 100–100,000 and ISO Class 5–8

Want to purchase this product?

Need more information?