Fail-Safe

CRG Recessed Grid Cleanrooom, Overlapping Door

  • Suitable for use in clean rooms, pharmaceutical manufacturing and labs
  • IP65 rated
  • Overlapping door, powder coat painted white. Several material choices
  • 20-gauge steel housing with tightly butted seam-welded sealed end caps
  • Two braided, stainless-steel cables on side of door provide hinging
  • Silicone white gasketing around perimeter of lens and door
  • Gasketed access plate allows connection of vapor-tight conduit fitting
  • Lens with prism inside provides smooth surface for easy cleaning
  • F209E Class 100–100,000 and ISO Class 5–8, 1" and 1/2" T-grid

Want to purchase this product?

Need more information?