Fail-Safe

CPI Corner Cleanroom

  • Corner-mount cleanroom fixture when corner mounting is necessary
  • Nominal 7" x 7" to minimize obstructions
  • Prismatic acrylic, polycarbonate or tempered glass lens
  • Die-formed steel housing and door frame, powder coat painted white
  • Two braided, stainless-steel cables on side of door provide hinging
  • Stainless-steel countersunk screws attach the door to the housing
  • IP65 rated

Want to purchase this product?

Need more information?