Fail-Safe

CFS Surface Cleanroom

  • Applications include labs, cleanrooms and pharmaceutical
  • Surface mount
  • Two stainless-steel cables provide door hinging
  • Variety of lens choices, smooth side down standard
  • Gasketed access plate allows connection of vapor-tight conduit fitting
  • F209E Class 100–100,000 and ISO Class 5-8
  • Closed-cell gasketing surrounds perimeter of lens

Want to purchase this product?

Need more information?