Fail-Safe

CFF Recessed Flange Cleanroom, Overlapping Door

  • Applications are hard-lid ceilings in labs, cleanrooms, pharmaceutical
  • Overlapping door frame standard
  • Door frame choices include steel, stainless-steel, extruded aluminum
  • One-piece, seam-welded housing, powder coat painted white
  • Two braided, stainless-steel cables on side of door provide hinging
  • 1' x 2', 1' x 4', 2' x 2', 2' x 4'
  • Closed-cell gasketing surrounds perimeter of lens
  • F209E Class 100–100,000, ISO Class 5-8

Want to purchase this product?

Need more information?