Catalog Number:
dfcl-2448w-u
Fail-Safe
  • Applications include wet-locations areas, cleanrooms, kitchens
  • One-piece housing, powder coat painted white
  • Fully gasketed, extruded aluminum door frame, painted white
  • Two slide-latches with safety screws secure lens frame
  • Two, three, four or six lamp cross-section (2x4)
  • 2x4 for use for use with standard 1" T-grid
  • Specify the 15T option for use with 1-1/2" T-grid
  • 2x2, 1x4 standard with 1" and 1 1/2" T-grid
  • F209E Class 1000-100,000 and ISO Class 6-7

Resources

Specifications

Product Description

Brand Name Fail-Safe
Family CFDFA Recessed Cleanroom
Description 2' x 4' Drywall Framing Kit
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083840878
Mounting Accessory
Product Weight 2.822
Case Quantity 1
Pallet Quantity 130
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?