Fail-Safe

CFDFA Recessed Cleanroom

  • Applications include wet-locations areas, cleanrooms, kitchens
  • One-piece housing, powder coat painted white
  • Fully gasketed, extruded aluminum door frame, painted white
  • Two slide-latches with safety screws secure lens frame
  • Two, three, four or six lamp cross-section (2x4)
  • 2x4 for use for use with standard 1" T-grid
  • Specify the 15T option for use with 1-1/2" T-grid
  • 2x2, 1x4 standard with 1" and 1 1/2" T-grid
  • F209E Class 1000-100,000 and ISO Class 6-7

Want to purchase this product?

Need more information?