Fail-Safe

CFA Surface Cleanroom Fluorescent

  • Applications include vertical and laminar air-flow cleanrooms
  • F209E Class 100–100,000 and ISO Class 5–8
  • Extruded anodized aluminum housing
  • Stainless-steel end caps
  • Extruded ribbed acrylic lens, with prisms to the inside
  • Removable modular power tray for easy maintenance
  • UL/cUL listed wet location

Want to purchase this product?

Need more information?