Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

HDF Hose Down, Suspended / Surface

  • 6-3/4" Diameter, Impact Resistant Acrylic Tube
  • Wet Location Rated
  • IP66, 2800PSI Hose down rating
  • Polycarbonate endcaps provide a tight seal
  • NSF Rated
HDF Hose Down, Suspended / Surface

HDF Hose Down, Suspended / Surface

Overview

HDF LED high pressure hose down luminaire withstands water penetration up to 2800 PSI. Stainless steel hardware provides a watertight seal by compressing the 6 3/4"" diameter tube between two fully gasketed end plates. Water-tight connectors ensure the integrity of the seal at the power supply entry. An emergency battery pack is available. UL/cUL listed for wet locations. Ideal for food processing facilities, car & truck washes, high humidity/moisture areas, maintenance facilities, inspection stations, athletic/training facilities.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?