Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

UCL-4-LD4-35-A12125-EDC1-UNV

  • Available 1' to 4' lengths, in 1' increments
  • 750 nominal lumens per linear foot
  • Acrylic and polycarbonate shielding choices
  • UCLV With captive lens, and tamper resistant hardware standard
  • stainless steel and aluminum construction
  • UL listed for damp locations
  • Anti-microbial paint available
UCL-4-LD4-35-A12125-EDC1-UNV

UCL-4-LD4-35-A12125-EDC1-UNV

Resources

Specifications

Product Description

Brand Name Fail-Safe
Family UCL / UCLV LED Undercabinet
Description 4 ft. Undercabinet, LED, 3500K 120/277V, Non-Dim, Acrylic Pattern

Product Details

Lamp Type LED
Amperage Rating N/A
Color Temperature Max 3500K
Mounting Under Cabinet
Voltage Rating 120-277V
Wattage 49.15W
Country of Origin US
ARRA Yes
Dimensional Data 48"

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?