- Fits into standard junction box for easy installation
- White, black and brushed nickel painted faceplates standard
- Gasketing standard for wet location capability (MHN, MLN, MSN)
- MCL 120V only
- Universal voltage 120-277V (MHN, MLN, MSN)
- MHN, MLN, MSN units shipped with four lenses for color choices
- MHN, MLN, MSN units standard with clear, blue, red and amber lens
- MHN, MLN, MSN lenses interchangeable in the field
Fail-Safe
MLN-UNV-W
Specifications
Product Description
Brand Name | Fail-Safe |
Family | MCL/MSN/MHN/MLN Nightlights |
Description | Nightlight, Vertical Louver, UNV, White |
Product Details
Lamp Type | LED |
UPC | 080083840915 |
Amperage Rating | 0.02A at 277V |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 5W |
Product Weight | 0.88 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |