- Air disinfection fixture with UL 1598 listing
Specifications
Product Description
Brand Name | Fail-Safe |
Family | GAC Germicidal UV, Upper Air, Ceiling, Recessed |
Description | Germicidal Air Ceiling Mount4 SourcesGermicidal UV Emitter ,9W ,120-277V ,Single Rapid Start Driver ,White Finish |
Product Details
Lamp Type | GUV |
UPC | 080083182657 |
Amperage Rating | 0.03A at 277V |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 9W |
Product Weight | 26.0 |
Case Quantity | 1 |
Pallet Quantity | 8 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |