Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

22GLR-3-S331-R1

  • Surface disinfection fixture available with UL 8802 controls package
  • Ideal for low and medium height grid ceilings
  • Ideal for dry wall ceilings using accessory mounting kits
  • Louvers deliver a quiet ceiling during disinfection cycle
  • Louvers deliver enhanced optical control during disinfection cycle
22GLR-3-S331-R1

22GLR-3-S331-R1

Resources

Specifications

Product Description

Brand Name Fail-Safe
Family GLR Germicial UV Parabolic, Recessed
Description 2' x 2', Germicidal UV Louvered Recessed, 3 GUV Sources, Silver semi-specular 9-cell louver, (1) Rapid Start Driver, Unit Pack

Product Details

Lamp Type N/A
UPC 080083289677
Amperage Rating N/A
Mounting Recessed
Voltage Rating N/A
Product Weight 13.0
Case Quantity 1
Pallet Quantity 48
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?