- Flexible and upgradeable to meet your facility's changing needs
Specifications
Product Description
Brand Name | Ephesus |
Family | LUMADAPT 8 |
Description | EPHESUS CORE ,120-277 V, PRIMARY POE |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | 0.208 A |
Mounting | Surface Mount |
Voltage Rating | 120-240 V |
Wattage | 50W |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |