Corelite

Stellar

  • Architectural quality construction
  • Direct-indirect fluorescent lighting
  • Unique radius profile and open baffle design
  • 6" and 9" profiles with 2 lamp option in T5 and T8
  • Available in: 55% up/45% down (std), 30 up/70 down, or 0 up/100 down
  • Optional 70% and 100% Downlight Isolators 
  • Individual or continuous mounting
  • Certified to UL/cUL standards

Want to purchase this product?

Need more information?