Corelite

Minigator WaveStream LED

  • Powered by a WaveStream™ LED light engine inside
  • Superior optical control with multiple up/down distributions
  • Up to 120 lumens per watt
  • Over 50% energy savings when compared to fluorescent equivalent
  • Architectural quality construction
  • Low-glare smooth frosted lens
  • Individual or continuous mounting with 4', 8' and 12' lengths
  • 0-10V dimming driver standard
  • Integral daylight/occupancy sensor option
  • Emergency battery backup option

Want to purchase this product?

Need more information?