Corelite

Continua Wall LED

  • Family offering - suspended version available
  • Available in 4', 6', 8', and continuous runs in 2' increments
  • Continuous line of light via single-piece luminous roll lens
  • 500 to 1,250 delivered lumens per foot
  • Multiple lumen packages with efficacies up to 136 lumens per watt
  • Wide range of direct/indirect distributions
  • ADA compliant compact profile
  • Thoughtful design features for easy installation
  • Integrated sensor systems - occupancy, daylight and IoT connectivity

Want to purchase this product?

Need more information?