Corelite

Class A D/I Wall Open Baffle

  • Architectural quality construction
  • Direct-indirect fluorescent lighting
  • Isolates uplight & downlight with lamp isolators & dual-circuit wiring
  • Additional glare-reducing capability with the Eclipse louver
  • Optional 80% and 100% downlight isolators 
  • Optional tapered or rounded die-cast aluminum end caps
  • Individual or continuous mounting
  • Mounts directly to existing structure over 2" x 4" electrical box

Want to purchase this product?

Need more information?