Corelite

Class A D/I Open Baffle

  • Architectural quality construction
  • Direct-indirect fluorescent lighting
  • Isolates uplight & downlight with lamp isolators & dual-circuit wiring
  • Additional glare-reducing capability with the Eclipse louver
  • Optional 80% and 100% Downlight Isolators 
  • Optional tapered or rounded die-cast aluminum end caps
  • Individual or continuous mounting
  • Certified to UL/cUL standards

Want to purchase this product?

Need more information?