The CL recessed linear series by Corelite provides clean lines of light with a simple easy-to-use design. Offered in 2" and 4" width linear apertures with trims to fit 5 different ceiling types, the CL series is ideal for a variety of architectural environments. Offered in 4', 8', and 4' incremental continuous row lengths, the CL series provides uniform illumination while also reducing energy costs using Cooper Lighting's most advanced linear LED technology. Integrated sensor configuration options allow for even greater energy savings while providing cost-effective code-compliance for both retrofit and new installs. The Corelite CL series is ideal for office, education, hospitality, and healthcare environments.