Catalog Number:
brg-ws-50l40-ld2-unv-24-t1-std
Corelite
  • Architectural quality design and construction
  • Available in 2' x 2', 2' x 4', and 1' x 4' recessed versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Customize the luminaire aesthetic with three optional shielding inlays
  • Up to 116 per watt
  • Wireless integral daylight/occupancy sensor options
  • L75 at 100,000 hours w/ 5 year warranty

Resources

Corelite Bridge brochure
May 13, 2020
13 MB

Corelite Bridge LD2
May 20, 2020
1 MB

Specifications

Product Description

Brand Name Corelite
Family Bridge Recessed LED
Description LED, 2'X4' BRIDGE, WAVESTREAM, 5000 LUMENS, 85 CRI, 4000K, UNV 0-10V DIMMING DRIVER

Product Details

UPC 080083835263
Amperage Rating 0.39A (120V) / 0.17A (277V)
Color Temperature Max 4000K
Dimensional Data 2'x4'
Lamp Type LED
Mounting Grid/Lay-in (Standard)
Voltage Rating 120-277V
Wattage 47.2W
Product Weight 27.0
Case Quantity 1
Pallet Quantity 8
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?