Corelite

Bridge Metric Recessed LED

  • Architectural quality design and construction
  • Available in 600 x 600, 600 x 1200, 500 x 1500, and 20" x 60" versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Customize the luminaire aesthetic with three optional shielding inlays
  • Up to 116 lumens per watt
  • Well-designed integral daylight/occupancy sensor options
  • L75 at 100,000 hours w/ 5 year warranty

Want to purchase this product?

Need more information?