Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

Class D3X LED

  • Architectural quality design and construction
  • Fully luminous center panel
  • Multiple lumen packages with efficacies up to 139 lumens per watt
  • Three CCT options: 3000K, 3500K and 4000K at 80 or 90CRI
  • VividTune CCT tuning options from 3000K-5000K or 2700K-6500K
  • 3 center lens aesthetics to choose from
  • Available in 2'x2', 2'x4', and 1'x4' sizes
  • Drywall flange and surface mount kit available
Class D3X LED

Class D3X LED

Overview

The Class D3X architectural recessed troffer offers subtle, clean geometry in a fully luminous door-frame design. This contemporary, high quality luminaire provides superior visual comfort and is dedicated to the latest solid-state lighting and driver technology for optimal performance and energy efficiency. Available in 2x2, 2x4, and 1x4 sizes, the D3X is an excellent choice for commercial office spaces, schools, hospitals or retail merchandising areas.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?