Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

Class R3/Z3 LED

  • Architectural quality design and construction
  • Fully luminous aperture
  • 3-3/4" installed depth
  • Multiple lumen packages with efficacies up to 135 lumens per watt
  • 4 unique center lens aestetics to choose from
  • Available in 2'x2', 2'x4', and 1'x4' sizes
  • Surface mount kit available
Class R3/Z3 LED

Class R3/Z3 LED

Overview

The Corelite R3/Z3 LED combines excellent performance with the high sense of style and superior brightness management that characterizes the Corelite Class RZ family. The proprietary LED platform delivers a soft, diffuse volume of pure white light that carries the general character of a fluorescent source while simultaneously eliminating unsightly socket shadows and the hassle of luminaire maintenance. Available in 2x2, 2x4, 1x4, and multiple lensing styles, the Class RZ family is ideal for a large range of architectural interiors including offices, schools, and hospitals.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?