- Architectural quality construction
- Available in 4', 6', 8', 12', and Continuous runs
- Continuous line of light via single-piece luminous roll lens
- 500 to 1,500 delivered lumens per foot
- Multiple lumen packages with efficacies up to 147 lumens per watt
- Wide range of direct/indirect distributions
- Low peak intensity indirect distribution for 30% wider spacing
- Variable mounting locations for ultimate installation flexibility
- Integrated Wavelinx and Lumawatt Pro wireless sensor control
- Black and white glare reducing louvered baffle options
Corelite
Continua Suspended LED
Overview
The Continua™suspended linear provides a fresh modern aesthetic with minimal lines and seamless illumination along the entire row length. Combining the latest LED technology with precision engineered optical control, the Continua provides high quality illumination while maximizing spacing capabilities and delivering up to 147 lumens per watt. A wide range of direct/indirect distributions are available to choose from as well as independent up/down circuiting for ultimate flexibility. Available in 4’, 6', 8’, 12’, and continuous runs, the Continua is well suited for commercial open offices, private offices, conference rooms, corridors, and educational facilities.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now