Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

BRG-WS-25L40-LD2-UNV-22-T1-STD

  • Architectural quality design and construction
  • Available in 2' x 2', 2' x 4', and 1' x 4' recessed versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Customize the luminaire aesthetic with three optional shielding inlays
  • Up to 116 per watt
  • Wireless integral daylight/occupancy sensor options
  • L75 at 100,000 hours w/ 5 year warranty
BRG-WS-25L40-LD2-UNV-22-T1-STD

BRG-WS-25L40-LD2-UNV-22-T1-STD

Resources

Specifications

Product Description

Brand Name Corelite
Family Bridge Recessed
Description LED, 2'X2' BRIDGE, WAVESTREAM, 2500 LUMENS, 85 CRI, 4000K, UNV 0-10V DIMMING DRIVER

Product Details

UPC 080083835324
Amperage Rating 0.19A (120V) / 0.08A (277V)
Color Temperature Max 4000K
Mounting Grid/Lay-in (Standard)
Voltage Rating 120-277V
Wattage 23.1W
Product Weight 14.0
Case Quantity 1
Pallet Quantity 16
Country of Origin MX
ARRA Yes
Dimensional Data 2'x2'
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?