Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

Continua SQ4 Suspended

  • Architectural design and quality in a minimalistic square form
  • Available in 4', 6', 8', 12', and Continuous runs
  • Continuous line of light via single-piece luminous roll lens
  • Luminous efficacy up to 135 lumens per watt
  • 500 to 2,750 delivered lumens per foot
  • Wide range of direct/indirect distributions
  • Low peak intensity indirect distribution for 30% wider spacing
  • Black and white glare reducing louvered baffle options
  • Integrated sensor systems - occupancy, daylight and IoT connectivity
Continua SQ4 Suspended

Continua SQ4 Suspended

Overview

The Corelite Continua SQ4 suspended linear features a minimalistic square profile and seamless illumination along the entire row length. Combining the latest LED technology with precision engineered optical control, the SQ4 provides high quality illumination while maximizing spacing capabilities. A wide range of direct/indirect distributions are available to choose from as well as independent up/down circuiting for ultimate flexibility. Available in 2', 4’, 6’, 8’, 12’, and continuous runs. The SQ4 is well suited for commercial open offices, private offices, conference rooms, corridors, and educational facilities.

Watch Creativity Unravel

Say goodbye to lens gaps and breaks in illumination common in traditional linear runs. Seamless illumination and high performance is possible with a proprietary flexible continuous roll lens that won’t ripple or bow over long lengths and high efficacies that provide significant energy savings. The result is high quality uniform illumination along the entire run length for a truly unique aesthetic.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS and Android devices.

Learn More

Resources

Find product variations

Other products you might be interested in

Want to purchase this product?

Need more information?