Catalog Number:
101-a23
CLS
  • Choice of steel or aluminum mounting accessories
  • Accommodates floodlight and area luminaire mounting
  • Tenon top or bolt-on mounting configurations

Resources

Specifications

Product Description

Brand Name HID Accessories
Family Mounting Brackets and Adapters
Description Two at 180 Degree Bullhorn for 3 1/2" OD Vertical Tenon Bronze
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 662400673446
Mounting Accessory
Voltage Rating Accessory
Product Weight 24.9
Case Quantity 1
Pallet Quantity 16
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?