Brand Name | Halo Outdoor |
Family | LED225 Series Might-D-Light Mini |
Description | Might D Light Mini Rechargeable Worklight |
UPC | 080083750702 |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Hand Held |
Product Weight | 1.25 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |