Catalog Number:
led150
CLS
  • Lumens up to 200
  • Super bright LEDs with 3 level switch
  • Adjustable spotlight
  • Versatile, concealed hook rotates 360°
  • Concealed “D” Ring hook for additional hanging options
  • Additional features: bottle opener, belt clip, wristband strap
  • Strong magnets secures to most metals
  • AC/DC Mini USB Combo charger (USB cable included)
  • Up to 9 hours of Run Time

Resources

Might-D-Light LED150
May 20, 2020
3 MB

Specifications

Product Description

Brand Name All-Pro Worklights
Family LED150 Series Might-D-Light
Description LED Rechargeable Sticklight, Dark Gray

Product Details

UPC 080083707171
Lamp Type LED
Mounting Hand Held
Voltage Rating 120V
Product Weight 0.9
Case Quantity 4
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?