Catalog Number:
led140
CLS
  • Lumens up to 400
  • Super bright LEDs with two level light output
  • New design with attractive 4 Light panels
  • Versatile, concealed hook rotates 360°
  • Concealed “D” Ring hook for additional hanging options
  • Six powerful magnets – secures to most metals
  • AC/DC Mini USB Combo charger (USB cable included)
  • Up to 3 hours of Run Time
  • Reflective strips for higher visibility

Resources

Might-D-Light LED140
May 20, 2020
2 MB

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family LED140 Series Might-D-Light
Description LED Rechargeable Folding Worklight, Dark Gray

Product Details

UPC 080083707195
Lamp Type LED
Mounting Hand Held
Voltage Rating 120V
Product Weight 1.75
Case Quantity 2
Pallet Quantity 120
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?