- Choice of steel or aluminum mounting accessories
- Accommodates floodlight and area luminaire mounting
- Tenon top or bolt-on mounting configurations
CLS
MA1011-BZ
Specifications
Product Description
Brand Name | Accessories |
Family | Mounting Brackets and Adapters |
Description | Two at 180 degree Tenon Adapter for 3 1/2" OD Vertical Tenon Bronze, Galleria Square |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 662400123897 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 16.85 |
Case Quantity | 1 |
Pallet Quantity | 49 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |