Catalog Number:
rfled401wp
AtLite
  • High-impact, engineering-grade thermoplastic construction
  • Reflector provides emergency lighting to the egress surface
  • Must be connected to a 9.6V DC emergency battery source
  • Available in both single and double head options
  • Adjustable swivel

Resources

Specifications

Product Description

Brand Name Atlite - Emergency
Family RF LED - Remote
Description Polycarbonate, LED 9.6 V remote, 1 head, Gray, Weather Proof

Product Details

UPC 080083722334
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120 / 277V
Product Weight 3.5
Case Quantity 6
Pallet Quantity 192
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?