Catalog Number:
rfled401
AtLite
  • High-impact, engineering-grade thermoplastic construction
  • Reflector provides emergency lighting to the egress surface
  • Must be connected to a 9.6V DC emergency battery source
  • Available in both single and double head options
  • Adjustable swivel

Resources

Atlite Catalog
May 13, 2020
1 MB

Specifications

Product Description

Brand Name Atlite - Emergency
Family RF LED - Remote
Description Polycarbonate, LED 9.6 V remote, 1 head, White

Product Details

UPC 080083574285
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 9W
Product Weight 3.5
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?