Catalog Number:
reusn18r
AtLite
  • Dual voltage input 120/277 VAC, 60Hz
  • Black powder-coat painted, die-cast canopy provided
  • All components, including battery and electronics, located internally
  • Universal J-box mounting pattern
  • High-impact, clear acrylic panel
  • Clear single face or mirrored double face panels are standard
  • Bright red letters
  • Universal field-installable chevrons in bright red and green
  • Solid-state Voltage Limited Charger, Brownout Circuit Protection

Resources

Specifications

Product Description

Brand Name Atlite - Emergency
Family REUR - Recessed Edge-lit Exit Sign
Description NY Surface Edge Lit Exit, Self Powered, 1 face

Product Details

UPC 080083696987
Exit / Emergency Material Edge Lit
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120 / 277V
Product Weight 16.2
Case Quantity 1
Pallet Quantity 120
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?