Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Dec 12, 2023

Replace with ACX AtLite Complete Edge Lit Exit

AtLite

REUR - Recessed Edge-lit Exit Sign

  • Dual voltage input 120/277 VAC, 60Hz
  • Black powder-coat painted, die-cast canopy provided
  • All components, including battery and electronics, located internally
  • Universal J-box mounting pattern
  • High-impact, clear acrylic panel
  • Clear single face or mirrored double face panels are standard
  • Bright red letters
  • Universal field-installable chevrons in bright red and green
  • Solid-state Voltage Limited Charger, Brownout Circuit Protection
REUR - Recessed Edge-lit Exit Sign

REUR - Recessed Edge-lit Exit Sign

Overview

The Rival Series Edge-lit Exit provides an attractive, yet easy to install, universal edge-lit exit sign. The crystal clear lens panel provides excellent light distribution and exit visibility. Long-life, energy-efficient LED lamps reduce energy costs and eliminate routine lamp maintenance. All Rival Series Edge-lit Exits are provided with universal exit lens (single and double face), and universal, field-installable chevrons, providing the most versatile edge-lit exit in the market today.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?