Catalog Number:
10rel72-led82
AtLite
  • Long-lasting, high-efficiency LED heads
  • Extra capacity available for use with remote fixtures
  • Capacity to run a maximum of three emergency lights
  • Runs with six remote emergency light heads
  • Dual voltage input 120/277 VAC, 60Hz
  • Brownout protection, low-voltage disconnect
  • Heavy-duty, 20-gauge steel housing and face plate
  • White powder coat finish

Resources

Specifications

Product Description

Brand Name Atlite - Emergency
Family REL LED - Steel Emergency Light
Description NY LED Emergency Light, 2 heads, 6 remotes

Product Details

UPC 080083574346
Amperage Rating 0.03A
Exit / Emergency Material Steel
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120 / 277V
Wattage 5W
Product Weight 3.5
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?