Catalog Number:
pc3-ru
AtLite
  • Dual 120/277 VAC, 60Hz input
  • Solid-state circuitry (no mechanical relay is used)
  • Output short-circuit and reverse polarity protected
  • Transfer with AC line-latching
  • Brownout protection
  • Sealed, maintenance-free lead calcium battery
  • Snap-together, injection-molded plastic construction
  • Focus-enhancing emergency lenses
  • Contemporary styled, soft-corner design

Resources

AtLite PAL, PNL,PC3 Combo
May 20, 2020
395 KB

Specifications

Product Description

Brand Name Atlite - Emergency
Family PC3 Contours Combo
Description Polycarbonate Combo Unit, White Housing, LED-Exit, 5.4W Lamps-Emergency, Universal Face, Red Letters

Product Details

UPC 662400775843
Exit / Emergency Material Steel
Lamp Type Incandescent
Mounting Wall Mount
Voltage Rating 120 / 277V
Wattage 5.4W
Product Weight 7.01
Case Quantity 6
Pallet Quantity 144
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?