Catalog Number:
pnl-ru
AtLite
  • 120/277 VAC, 60Hz input standard, Dual on XPAL and XPNL
  • Solid-state circuitry (no mechanical relay is used)
  • Sealed, maintenance-free nickel cadmium battery
  • White and black finishes are available
  • Snap-together, injection-molded plastic construction
  • Contemporary styled, soft-corner design
  • Easily removed updated directional chevrons
  • Variety of electrical and universal J-box mounting knockouts
  • Low-profile mounting canopy

Resources

AtLite PAL, PNL,PC3 Combo
May 20, 2020
395 KB

Specifications

Product Description

Brand Name Atlite - Emergency
Family PAL, PNL Contours Exit Sign
Description LED, White Housing, Universal Face, Red Letters, Self-Powered

Product Details

UPC 662401740093
Exit / Emergency Material Polycarbonate
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120 / 277V
Product Weight 3.5
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?