Brand Name | Atlite - Emergency |
Family | Marathon Recessed Edge-Lit Exit Sign |
Description | Exit Light, Self-Powered, Single Face, Satin Alum Trim |
UPC | 080083812097 |
Amperage Rating | 0.04A/0.02A |
Exit / Emergency Material | Edge Lit |
Lamp Type | LED |
Mounting | Ceiling Mount |
Voltage Rating | 120 / 277V |
Wattage | 4.6W/4.8W |
Product Weight | 2.7 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | US |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |