- Universal Mounting: all options included in standard package
- Universal Lens: clear, mirror, white; single and double sided standard
- Eagle Eye self-diagnostics are standard
- Lens snaps into place – no tools required
- Long life, energy efficient LED source
- NYC compliant
- UL924 listed, 120/277 VAC 60 Hz input
AtLite
AUXABK6
Specifications
Product Description
Brand Name | Atlite - Emergency |
Family | AUX Series Edge-Lit Exit Sign |
Description | NY Universal Edge Lit, AC only, black, 6 inch lens |
Product Details
Lamp Type | LED |
UPC | 080083718054 |
Amperage Rating | 0.08A |
Exit / Emergency Material | Universal Edge Lit |
Mounting | Universal Mount |
Voltage Rating | 120 / 277V |
Wattage | 0.9/1.1W |
Product Weight | 8.5 |
Case Quantity | 4 |
Pallet Quantity | 50 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |