Catalog Number:
atleldwa100bzsd
AtLite
  • UL924 listed for wet location; NYC Compliant

Resources

Specifications

Product Description

Brand Name Atlite - Emergency
Family ATLELDWA Emergency Light
Description 3 Rotable Heads, NiCad, Self Diagnostic, 100 Lumen, Bronze

Product Details

UPC 080083821792
Amperage Rating .07 at 277V
Exit / Emergency Material Die Cast Aluminum
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120-277V
Wattage 0.7 W at 277 V
Product Weight 2.8
Case Quantity 6
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?